KB-ODS 96- 1500
Configuration line
Part no.:
50082007
| Type of connection | Sub-D |
| Type | Female |
| No. of pins | 9 -pin |
| Version | Axial |
| Shielded | Yes |
| Cable design | Interconnection cable |
| Cable length | 1,500 mm |
| Sheathing material | PVC |
| Net weight | 53 g |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27069190 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |