KD 01-8-BA

Connector

Part no.: 50112157

Icon
Operating voltage 30 V DC
Rated operating current 1,500 mA
Number of connections 1 Piece(s)
Type of connection Connector
Thread size M12
Type Female
Material Metal
Handle body material Plastic
No. of pins 8 -pin
Encoding A-coded
Version Axial
Lock Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
Type of connection Screw terminal
Connection cross sections 0.14 ... 0.5 mm²
AWG 26 ... 20
Width across flats 18 mm
Net weight 24 g
Max. cable hole 6 ... 8 mm
Ambient temperature, operation -40 ... 85 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
Customs tariff number 85369010
ECLASS 5.1.4 27279201
ECLASS 8.0 27440102
ECLASS 9.0 27069190
ECLASS 10.0 27440102
ECLASS 11.0 27440102
ECLASS 12.0 27440116
ECLASS 13.0 27440116
ECLASS 14.0 27440116
ECLASS 15.0 27440116
ECLASS 16.0 27440116
ETIM 5.0 EC002635
ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ETIM 10.0 EC002635
UNSPSC 26.08 39121413