KD S-M30-30A-V1-250
Connection cable
Part no.:
50137271
| Application | Chemical resistant |
| Type of connection | Connector |
| Thread size | M30 |
| Type | Female |
| No. of pins | 30 -pin |
| Version | Axial |
| Connector, LED | No |
| Type of connection | Open end |
| Number of conductors | 30 Piece(s) |
| Sheathing color | Black |
| Shielded | Yes |
| Cable length | 25,000 mm |
| Sheathing material | PVC |
| Suitability for drag chains | No |
| Net weight | 3,146 g |
| Approvals | RoHS |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |