KDS DN-M12-5A-M12-5A-P3-100

Interconnection cable

Part no.: 50129782

Icon
Application Oil and lubricant resistant
Suitable for interface CANopen
DeviceNet
Type of connection Connector
Thread size M12
Type Female
No. of pins 5 -pin
Encoding A-coded
Version Axial
Connector, LED No
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Version Axial
Sheathing color Violet
Shielded Yes
Silicone-free Yes
Cable design Interconnection cable
Cable length 10,000 mm
Sheathing material PUR
Suitability for drag chains No
Width across flats 13 mm
Net weight 497 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
EPLAN macro - edz