KDS U-M12-4A-M12-4A-P1-020-24X

Interconnection cable

Part no.: 50135917

Icon Icon Icon
Application Oil and lubricant resistant
Operating voltage Max. 250 V AC/DC
Type of connection Connector
Thread size M12
Type Female
No. of pins 4 -pin
Encoding A-coded
Version Axial
Connector, LED No
Lock Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
Type of connection Connector
Thread size M12
Type Male
No. of pins 4 -pin
Encoding A-coded
Version Axial
Lock Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
Sheathing color Yellow
Shielded No
Cable, crossed Connection 1, pin 2 <-> connection 2, pin 4
Silicone-free Yes
Cable design Interconnection cable
Cable length 2,000 mm
Sheathing material PUR
Suitability for drag chains No
Width across flats 13 mm
Net weight 43 g
Bending radius, flexible laying, min. Min. 10 x cable diameter
Bending radius, stationary laying, min. Min. 5 x cable diameter
Degree of protection IP 65
IP 67
Approvals UL
c UL
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
EPLAN macro - edz
EC declaration of conformity - pdf