KF-L-10ML-10
Plastic fiber optics for throughbeam operation
Part no.:
50117742
| Series | KF |
| Operating principle | Throughbeam principle |
| Device type | Transmit and receive fiber |
| Area of application | General applications |
| Operating range | , Guaranteed operating range |
| Light beam exit | Front |
| Fiber core | Mixed fiber configuration Multiple fiber core |
| Fiber core material | Plastic |
| Minimum object diameter | 1 mm |
| Design | Cubic |
| Outer diameter | 2.2 mm |
| Head material | Metal |
| Type | Plastic fiber optics (KF) |
| Fiber length | 1,000 mm |
| Fiber sheathing material | PE |
| Fastening of the probe | 2 x M2 |
| Smallest bending radius (moving) | R25 |
| Laying | standard |
| Damping at λ = 650nm | 210 dB/km |
| Ambient temperature, operation | -55 ... 70 °C |
| Customs tariff number | 90011090 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |