KSS GB-M12-8A-RJ45-A-P7-100
Interconnection cable
| Suitable for interface | Ethernet |
| Operating voltage | Max. 125 V AC/DC |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| No. of pins | 8 -pin |
| Encoding | X-coded |
| Version | Axial |
| Connector, LED | No |
| Type of connection | RJ45 |
| Type | Male |
| No. of pins | 8 -pin |
| Version | Axial |
| Sheathing color | Green |
| Shielded | Yes |
| Silicone-free | Yes |
| Cable design | Interconnection cable |
| Cable length | 10,000 mm |
| Sheathing material | PUR |
| Wire insulation | PE |
| Suitability for drag chains | No |
| Properties of the outer sheathing | Free of CFC, cadmium, silicone and lead, easily machine-processable |
| Resistance of the outer sheathing | Good oil, gasoline and chemical resistance in accordance with VDE 072, flame retardant in accordance with IEC 60332 / VDE 0472 |
| Width across flats | 13 mm |
| Net weight | 407 g |
| Bending radius, flexible laying, min. | Min. 10 x cable diameter |
| Bending radius, stationary laying, min. | Min. 5 x cable diameter |
| Degree of protection | IP 67, IP 20 for RJ45 |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ECLASS 16.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |