LE412B/2

Throughbeam photoelectric sensor receiver

Part no.: 50140158

Icon Icon Icon Icon
Series 412B
Operating principle Throughbeam principle
Device type Receiver
Operating range 0 ... 10 m
Operating range Guaranteed operating range
Operating range limit 0 ... 10 m
Operating range limit Typical operating range
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 36 V, DC, Incl. residual ripple
Residual ripple 0 ... 20 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, NPN
Switching principle Light switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 20 ms
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Cable color Black
Number of conductors 3 -wire
Wire cross section 0.34 mm²
Dimension (Ø x L) 12 mm x 51 mm
Thread size M12 x 1 mm
Housing material Metal
Metal housing Chromed brass
Lens cover material Glass
Net weight 100 g
Housing color Silver
Type of display LED
Ambient temperature, operation -25 ... 55 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ECLASS 14.0 27270901
ECLASS 15.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
ETIM 10.0 EC002716
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf