LE49C.UCH/TS-TB

Throughbeam photoelectric sensor receiver

Part no.: 50130467

Icon Icon Icon Icon
Series 49C
Operating principle Throughbeam principle
Device type Receiver
Special version Heating
Operating range see transmitter
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 20 ... 250 V, AC/DC
Power consumption (with AC) 1.5 V·A
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Relay, NC
Switching principle Light switching
Switching element Relay, NO
Switching principle Light switching
Switching frequency 25 Hz
Response time 20 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Terminal
Type of terminal Spring-cage terminal
No. of pins 5 -pin
Dimension (W x H x L) 31 mm x 104 mm x 55.5 mm
Housing material Plastic
Plastic housing PC
Lens cover material Plastic
Net weight 150 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Recommended tightening torque for M4 fastening 1.4 N·m
Type of display LED
Number of LEDs 3 Piece(s)
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365080
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ECLASS 14.0 27270901
ECLASS 15.0 27270901
ECLASS 16.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
ETIM 10.0 EC002716
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf