LE49C.UCH1/M4-TB
Throughbeam photoelectric sensor receiver
Part no.:
50130465
| Series | 49C |
| Operating principle | Throughbeam principle |
| Device type | Receiver |
| Special version | Heating |
| Operating range | see transmitter |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 20 ... 250 V, AC/DC |
| Power consumption (with AC) | 1.5 V·A |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | MOSFET semiconductor, NO (normally open) |
| Switching principle | Light/dark switchable |
| Switching frequency | 150 Hz |
| Response time | 3.3 ms |
| Readiness delay | 300 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Terminal |
| Type of terminal | Spring-cage terminal |
| No. of pins | 5 -pin |
| Dimension (W x H x L) | 31 mm x 104 mm x 55.5 mm |
| Housing material | Plastic |
| Plastic housing | PC |
| Lens cover material | Plastic |
| Net weight | 150 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Recommended tightening torque for M3 fastening | 0.9 N·m |
| Recommended tightening torque for M4 fastening | 1.4 N·m |
| Type of display | LED |
| Number of LEDs | 3 Piece(s) |
| Operational controls | 270° potentiometer Teach button |
| Function of the operational control | Activation of the time module for dropout delay Light/dark switching Sensitivity adjustment |
| Ambient temperature, operation | -40 ... 60 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365080 |
| ECLASS 5.1.4 | 27270901 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ECLASS 10.0 | 27270901 |
| ECLASS 11.0 | 27270901 |
| ECLASS 12.0 | 27270901 |
| ECLASS 13.0 | 27270901 |
| ECLASS 14.0 | 27270901 |
| ECLASS 15.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |
| ETIM 7.0 | EC002716 |
| ETIM 8.0 | EC002716 |
| ETIM 9.0 | EC002716 |
| ETIM 10.0 | EC002716 |