LE49CI.UCH1/M4-TB

Throughbeam photoelectric sensor receiver

Part no.: 50130466

Icon Icon Icon Icon
Series 49C
Operating principle Throughbeam principle
Device type Receiver
Special version Heating
Operating range 0 ... 120 m
Operating range Guaranteed operating range
Operating range limit 0.5 ... 150 m
Operating range limit Typical operating range
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 20 ... 250 V, AC/DC
Power consumption (with AC) 1.5 V·A
Number of digital switching outputs 1 Piece(s)
Switching element MOSFET semiconductor, NO (normally open)
Switching principle Light/dark switchable
Switching frequency 150 Hz
Response time 3.3 ms
Readiness delay 300 ms
Function Signal OUT
Voltage supply
Type of connection Terminal
Type of terminal Spring-cage terminal
No. of pins 5 -pin
Dimension (W x H x L) 31 mm x 104 mm x 55.5 mm
Housing material Plastic
Plastic housing PC
Lens cover material Plastic
Net weight 150 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Operational controls 270° potentiometer
Teach button
Function of the operational control Activation of the time module for dropout delay
Light/dark switching
Sensitivity adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365080
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ECLASS 14.0 27270901
ECLASS 15.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
ETIM 10.0 EC002716
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf