LES 36/VC
Line profile sensor
| Series | 36 | 
| Contains | LxSsoft configuration software | 
| Application | 3D object detection Object measurement | 
| Special version | Synchronization input | 
| Light source | Laser, Red | 
| Laser class | 2M, IEC/EN 60825-1:2007 | 
| X-axis measurement range | 150 ... 600 mm | 
| Measurement range z-axis | 200 ... 800 mm | 
| Resolution of x-axis | 1 ... 1.7 mm | 
| Resolution of z-axis | 1 ... 3 mm | 
| Repeatability of Z-axis, relative to measurement distance | ≤ 0.5 % | 
| Repeatability of Z-axis, relative to measurement distance, note | Reflectivity 90 %, identical object, identical environment conditions, measurement object ≤ 50x50 mm² | 
| Measurement time | 10ms | 
| Linearity of Z-axis, relative to measurement distance | ± 1,0% | 
| Minimum object size, x-axis | 2 ... 3 mm | 
| Minimum object size, z-axis | 2 ... 6 mm | 
| Black/white behavior | 1 %, 6 … 90% diffuse reflectance | 
| Supply voltage UB | 18 ... 30 V, DC | 
| Number of activation inputs | 1 Piece(s) | 
| Number of digital switching inputs | 2 Piece(s) | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Analog output | 
| Type | Current | 
| Type | Voltage | 
| Switching element | Transistor, PNP | 
| Switching element | Transistor, PNP | 
| Type | Ethernet | 
| Number of connections | 3 Piece(s) | 
| Function | Signal IN Signal OUT Voltage supply | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 8 -pin | 
| Encoding | A-coded | 
| Function | Configuration interface Data interface | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Female | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Encoding | D-coded | 
| Function | Signal OUT | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Female | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Encoding | A-coded | 
| Dimension (W x H x L) | 56 mm x 160 mm x 74 mm | 
| Housing material | Metal Plastic | 
| Metal housing | Aluminum | 
| Lens cover material | Glass | 
| Net weight | 620 g | 
| Ambient temperature, operation | -30 ... 50 °C | 
| Degree of protection | IP 67 | 
| Protection class | III, VDE | 
| Approvals | c UL US | 
| Standards applied | IEC/EN 60947-5-2 | 
| Customs tariff number | 90318020 | 
| ECLASS 8.0 | 27280190 | 
| ECLASS 9.0 | 27280190 | 
| ETIM 5.0 | EC001825 | 
| ETIM 6.0 | EC001825 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
                         
                         
                                             
                                             
                     
                     
                             
                             
                             
                    