LSE 318WM/P
Throughbeam photoelectric sensor receiver
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
Series | 318 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Special version | 90° - angular optics |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 25 mA |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching frequency | 1,000 Hz |
Response time | 0.5 ms |
Readiness delay | 30 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PVC |
Cable color | Black |
Number of conductors | 4 -wire |
Wire cross section | 0.25 mm² |
Dimension (Ø x L) | 18 mm x 60.5 mm |
Thread size | M18 x 1 mm |
Housing material | Stainless steel |
Stainless steel housing | V2A |
Lens cover material | Plastic |
Net weight | 130 g |
Housing color | Black |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |