LSE 55/441.H2O,200-S12
Throughbeam photoelectric sensor receiver
Series | 55 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Application | Fill-level monitoring |
Special version | All stainless steel housing |
Operating range | 0 ... 64 m |
Operating range | Guaranteed operating range |
Operating range limit | 0 ... 80 m |
Operating range limit | Typical operating range |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 20 mA |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching frequency | 350 Hz |
Response time | 1.43 ms |
Readiness delay | 300 ms |
Function | Signal OUT Voltage supply |
Type of connection | Cable with connector |
Cable length | 200 mm |
Sheathing material | PUR |
Cable color | Black |
Wire cross section | 0.2 mm² |
Thread size | M12 |
Type | Male |
Material | Stainless steel |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 14 mm x 35.5 mm x 25 mm |
Housing material | Stainless steel |
Stainless steel housing | AISI 316L |
Lens cover material | Plastic with scratch-resistant Indium protective coating |
Net weight | 60 g |
Housing color | Silver |
Type of fastening | Through-hole mounting Via optional mounting device |
Compatibility of materials | CleanProof+ ECOLAB |
Type of display | LED |
Ambient temperature, operation | -30 ... 55 °C |
Ambient temperature, storage | -30 ... 55 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 13.0 | 27270901 |
ECLASS 14.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 9.0 | EC002716 |