LSIS 422i M43-W1-01
Smart camera
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | LSIS 422i |
Software functions | Reading of 1D codes Reading of 2D codes |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 128 Data Matrix Code Directly-marked 2D-codes EAN 8/13 EAN 128 Pharma Code UPC |
Working range | 50 ... 10,000 mm |
Light source | LED, White |
Transmitted-signal shape | pulsed, continuously |
Camera resolution, horizontal | 752 px |
Camera resolution, vertical | 480 px |
Focal length | 8 mm |
Frame rate (images per second), max. | 50 pieces per second |
Electronic shutter speed | 0.054 ... 20 ms |
Camera type | Monochrome |
Protective circuit | Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 18 ... 30 V, DC |
Number of inputs/outputs selectable | 8 Piece(s) |
Type | Inputs/outputs selectable |
Voltage type, outputs | DC |
Switching voltage, outputs | Typ. UB / 0 V |
Voltage type, inputs | DC |
Switching voltage, inputs | Typ. UB / 0 V |
Function | Freely configurable |
Function | Freely configurable |
Function | Freely configurable |
Function | Freely configurable |
Function | Freely configurable |
Function | Freely configurable |
Function | Freely configurable |
Function | Freely configurable |
Type | Ethernet, RS 232 |
Function | Process |
Framing protocol | BCC mode Software X ON / X OFF |
Transmission speed | 4,800 ... 115,200 Bd |
Data format | Adjustable |
Start bit | 1 |
Data bit | 7,8 |
Stop bit | 1.2 |
Parity | Adjustable |
Transmission protocol | Adjustable |
Data encoding | ASCII |
Architecture | Client Server |
Address assignment | DHCP Manual address assignment |
Transmission speed | 10 Mbit/s 100 Mbit/s |
Function | Process Service |
Switch functionality | None |
Transmission protocol | TCP/IP , UDP |
Number of connections | 3 Piece(s) |
Function | Configuration interface Data interface Service interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Function | Data interface Signal IN Signal OUT |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 75 mm x 55 mm x 113 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Lens cover material | Plastic |
Net weight | 500 g |
Housing color | Black, RAL 9005 Red, RAL 3000 |
Type of fastening | Dovetail grooves Mounting thread Via optional mounting device |
Type of display | LED Monochromatic graphical display, 128x64 pixel |
Number of LEDs | 2 Piece(s) |
Type of configuration | Via web browser |
Operational controls | Membrane keyboard |
Ambient temperature, operation | 0 ... 45 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Degree of protection | IP 65 IP 67 |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-6-2:2005 EN 61000-6-4:2001 |
Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
US patents | US 8,288,706 B |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |