LSIS 472i M43-I1
Smart camera
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
| Series | LSIS 472i |
| Application | Double compartment depth Single compartment depth |
| Software functions | Compartment fine positioning Focus adjustment |
| Working range | 50 ... 10,000 mm |
| Light source | LED, Infrared |
| Transmitted-signal shape | pulsed, continuously |
| Camera resolution, horizontal | 752 px |
| Camera resolution, vertical | 480 px |
| Focal length | 8 mm |
| Frame rate (images per second), max. | 50 pieces per second |
| Electronic shutter speed | 0.054 ... 20 ms |
| Camera type | Monochrome |
| Protective circuit | Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of inputs/outputs selectable | 8 Piece(s) |
| Voltage type, outputs | DC |
| Switching voltage, outputs | Typ. UB / 0 V |
| Voltage type, inputs | DC |
| Switching voltage, inputs | Typ. UB / 0 V |
| Type | Ethernet, RS 232 |
| Number of connections | 3 Piece(s) |
| Function | Configuration interface Data interface Service interface |
| Type of connection | Connector |
| Designation on device | SERVICE |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Designation on device | PWR |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Function | Data interface Signal IN Signal OUT |
| Type of connection | Connector |
| Designation on device | BUS OUT |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 75 mm x 55 mm x 113 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Lens cover material | Glass |
| Net weight | 500 g |
| Housing color | Black, RAL 9005 Red, RAL 3000 |
| Type of fastening | Dovetail grooves Mounting thread Via optional mounting device |
| Type of display | LED Monochromatic graphical display, 128x64 pixel |
| Number of LEDs | 2 Piece(s) |
| Type of configuration | Via web browser |
| Operational controls | Membrane keyboard |
| Ambient temperature, operation | 0 ... 45 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 90 % |
| Degree of protection | IP 65 IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 61000-6-2:2005 EN 61000-6-4:2001 |
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| US patents | US 8,288,706 B |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27310101 |
| ECLASS 8.0 | 27310101 |
| ECLASS 9.0 | 27310201 |
| ECLASS 10.0 | 27310101 |
| ECLASS 11.0 | 27310101 |
| ECLASS 12.0 | 27310101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |