LSR 64/4 E-L
Throughbeam photoelectric sensor receiver
| Series | 64 |
| Operating principle | Throughbeam principle |
| Device type | Receiver |
| Operating range | see transmitter |
| Supply voltage UB | 24 V, DC, 20 % |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 40 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching frequency | 100 Hz |
| Response time | 5 ms |
| Readiness delay | 100 ms |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Stainless steel |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 30 mm x 90 mm x 28.5 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 430 g |
| Housing color | Silver |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Ambient temperature, operation | -20 ... 40 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 65 |
| Protection class | I |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270901 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ECLASS 10.0 | 27270901 |
| ECLASS 11.0 | 27270901 |
| ECLASS 12.0 | 27270901 |
| ECLASS 13.0 | 27270901 |
| ECLASS 14.0 | 27270901 |
| ECLASS 15.0 | 27270901 |
| ECLASS 16.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |
| ETIM 7.0 | EC002716 |
| ETIM 8.0 | EC002716 |
| ETIM 9.0 | EC002716 |
| ETIM 10.0 | EC002716 |