LSRL 64/2.8 SE-L
Throughbeam photoelectric sensor transmitter
| Series | 64 |
| Operating principle | Throughbeam principle |
| Device type | Transmitter |
| Special version | Activation input |
| Operating range | 0 ... 120 m (guaranteed operating range) |
| Operating range limit | 0 ... 150 m (typical operating range) |
| Light source | Laser, Red |
| Wavelength | 655 nm |
| Laser class | 2, IEC/EN 60825-1:2007 |
| Transmitted-signal shape | Pulsed |
| Supply voltage UB | 24 V, DC, 20 % |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 35 mA |
| Readiness delay | 100 ms |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Stainless steel |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 30 mm x 90 mm x 28.5 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 430 g |
| Housing color | Silver |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Ambient temperature, operation | -20 ... 40 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 65 |
| Protection class | I |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270901 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ECLASS 10.0 | 27270901 |
| ECLASS 11.0 | 27270901 |
| ECLASS 12.0 | 27270901 |
| ECLASS 13.0 | 27270901 |
| ECLASS 14.0 | 27270901 |
| ECLASS 15.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |
| ETIM 7.0 | EC002716 |
| ETIM 8.0 | EC002716 |
| ETIM 9.0 | EC002716 |
| ETIM 10.0 | EC002716 |