LSS 25B.X-S8

Throughbeam photoelectric sensor transmitter

Part no.: 50140109

Icon Icon Icon Icon Icon Icon
Results list: 1 products found
LS25CI.XXR/XX-M8
Throughbeam photoelectric sensor transmitter
Part no.: 50147913
  • Series: 25C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0 ... 340 m
  • Design: Cubic
Part no.: 50147913
Series 25B
Operating principle Throughbeam principle
Device type Transmitter
Application Detection of products in bag packaging
Extremely powerful transmitter for penetrating materials
Operating range 0 ... 800 m, Serves to visualize the high transmitting power. It is extremely difficult to align the sensor at this distance
Light source LED, Infrared
Wavelength 850 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Switching frequency 100 Hz
Response time 5 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Plastic
No. of pins 4 -pin
Dimension (W x H x L) 15 mm x 38.9 mm x 28.7 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 55 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -40 ... 50 °C
Ambient temperature, storage -40 ... 60 °C
Degree of protection IP 66
IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf