LSS 96K-1213-24
Throughbeam photoelectric sensor transmitter
Part no.:
50080657
| Series | 96 |
| Operating principle | Throughbeam principle |
| Device type | Transmitter |
| Special version | Activation input |
| Operating range | 0 ... 30 m (guaranteed operating range) |
| Operating range limit | 0 ... 39 m (typical operating range) |
| Light source | LED, Red |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 50 mA |
| Number of activation inputs | 1 Piece(s) |
| Type | Activation input |
| Number of connections | 1 Piece(s) |
| Type of connection | Terminal |
| No. of pins | 3 -pin |
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
| Housing material | Plastic |
| Plastic housing | PC |
| Lens cover material | Plastic |
| Net weight | 380 g |
| Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
| Type of display | LED |
| Ambient temperature, operation | -40 ... 55 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270901 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ECLASS 10.0 | 27270901 |
| ECLASS 11.0 | 27270901 |
| ECLASS 12.0 | 27270901 |
| ECLASS 13.0 | 27270901 |
| ECLASS 14.0 | 27270901 |
| ECLASS 15.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |
| ETIM 7.0 | EC002716 |
| ETIM 8.0 | EC002716 |
| ETIM 9.0 | EC002716 |
| ETIM 10.0 | EC002716 |