LSSRL 8.98-S12

Throughbeam photoelectric sensor transmitter

Part no.: 50126800

Icon Icon Icon Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Results list: 1 products found
LSSRL 8.9-S12
Throughbeam photoelectric sensor transmitter
Part no.: 50036358
  • Series: 8
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0 ... 60 m
  • Design: Cubic
Part no.: 50036358
Series 8
Operating principle Throughbeam principle
Device type Transmitter
Special version Activation input
Operating range 0 ... 60 m (guaranteed operating range)
Operating range limit 0 ... 100 m (typical operating range)
Light source Laser, Red
Wavelength 670 nm
Laser class 2, IEC/EN 60825-1:2007
Mean life expectancy of laser 50,000 h
Transmitted-signal shape Pulsed
Type of light spot geometry Oval
Focus Adjustable
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of activation inputs 1 Piece(s)
Type Activation input
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Voltage supply
Type of connection Connector, Turning, 90°
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 48 mm x 38 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 70 g
Housing color Red
Type of fastening Dovetail grooves
Mounting brackets
Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -10 ... 40 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf