LV462.4/2X-150-M8
Fiber optic amplifier
| Series | 462 |
| Suitable for | Glass fiber optics Plastic fiber optics |
| Special version | Time function |
| Light source | LED, Red |
| Supply voltage UB | 12 ... 24 V, DC |
| Type | Digital switching output |
| Switching element | Transistor, NPN |
| Switching frequency | 500 Hz |
| Type of connection | Cable with connector |
| Cable length | 1,500 mm |
| Thread size | M8 |
| No. of pins | 4 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 10 mm x 33 mm x 72 mm |
| Housing material | Plastic |
| Type of display | LED |
| Operational controls | Control buttons Slide switch |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |