MA 4
Connection unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | MA 4 |
Suitable for | BCL 2x series bar code readers BCL 3x series bar code readers |
Suitable for interface | RS 232 RS 485 |
Protective circuit | Polarity reversal protection |
Supply voltage UB | 10 ... 30 V, DC |
Type | RS 232, RS 485 |
Type | RS 232 |
Number of connections | 2 Piece(s) |
Function | Data interface PWR / SW IN / OUT |
Type of connection | Terminal |
No. of pins | 24 -pin |
Function | Service interface |
Type of connection | Sub-D |
No. of pins | 9 -pin |
Design | Cubic |
Dimension (W x H x L) | 118 mm x 33 mm x 180 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Net weight | 665 g |
Housing color | Red |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -10 ... 50 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 54 |
Protection class | III |
Customs tariff number | 84733080 |
ECLASS 5.1.4 | 27069190 |
ECLASS 8.0 | 27069190 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27069190 |
ECLASS 11.0 | 27069090 |
ECLASS 12.0 | 27069090 |
ECLASS 13.0 | 27069090 |
ECLASS 14.0 | 27069090 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |