MA 8-02
Modular connection unit
Series | MA 8 |
Suitable for | BCL 8 series bar code readers BPS 8 series bar code positioning system |
Protective circuit | No information |
Supply voltage UB | 10 ... 30 V, DC |
Current consumption, max. | 50 mA |
Type | RS 485 |
Termination | 47 kΩ / 150 Ω / 47 kΩ |
Number of connections | 3 Piece(s) |
Function | Connection to device |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Signal IN Signal OUT |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Connection with PLC Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 32 mm x 25 mm x 86 mm |
Housing material | Plastic |
Net weight | 70 g |
Housing color | Black |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -30 ... 80 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Customs tariff number | 85366990 |
ECLASS 5.1.4 | 27069190 |
ECLASS 8.0 | 27069190 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27069190 |
ECLASS 11.0 | 27069090 |
ECLASS 12.0 | 27069090 |
ECLASS 13.0 | 27069090 |
ECLASS 14.0 | 27069090 |
ECLASS 15.0 | 27069090 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |