MA 8.1
Modular connection unit
Part no.:
50101699
| Series | MA 8 |
| Suitable for | BCL 8 series bar code readers |
| Protective circuit | No information |
| Supply voltage UB | 10 ... 30 V, DC |
| Current consumption, max. | 50 mA |
| Type | RS 232 |
| Number of connections | 3 Piece(s) |
| Function | Connection to device |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Signal IN Signal OUT |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Connection with PLC Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 32 mm x 25 mm x 86 mm |
| Housing material | Plastic |
| Net weight | 70 g |
| Housing color | Black |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -30 ... 80 °C |
| Relative humidity (non-condensing) | 0 ... 90 % |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Customs tariff number | 85369010 |
| ECLASS 5.1.4 | 27069190 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27069190 |
| ECLASS 11.0 | 27069090 |
| ECLASS 12.0 | 27069090 |
| ECLASS 13.0 | 27069090 |
| ECLASS 14.0 | 27069090 |
| ECLASS 15.0 | 27069090 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |