MC388-SP-8
Spacer
Part no.:
63001153
| Suitable for | MC388 housing |
| Design | Cubic |
| Dimension (W x H x L) | 25 mm x 8 mm x 88 mm |
| Housing material | Plastic |
| Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
| Net weight | 36 g |
| Housing color | Black |
| Customs tariff number | 39269097 |
| ECLASS 5.1.4 | 27272691 |
| ECLASS 8.0 | 27279225 |
| ECLASS 9.0 | 27272692 |
| ECLASS 10.0 | 27272692 |
| ECLASS 11.0 | 27272692 |
| ECLASS 12.0 | 27272692 |
| ECLASS 13.0 | 27272692 |
| ECLASS 14.0 | 27272692 |
| ECLASS 15.0 | 27272692 |
| ETIM 5.0 | EC002594 |
| ETIM 6.0 | EC002594 |
| ETIM 7.0 | EC002594 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |