MD 7XXP-11-88IO3-K030
Distribution box
Part no.:
50130597
| Switching element | PNP |
| Total current | 10 A |
| Nominal input voltage UN | 24 V DC |
| Type of connection | Cable |
| Function | Connection to the control |
| Cable length | 3,000 mm |
| Number of conductors | 3 Piece(s) |
| Sheathing color | Gray |
| Silicone-free | No |
| Cable design | Connection cable (open on one end) |
| Cable diameter (external) | 8.6 mm |
| Cable length | 3,000 mm |
| Sheathing material | PUR |
| Suitability for drag chains | Yes |
| Traverse rate | Max. 2m/s with horiz. traverse path of 5m and max. acceleration of 10m/s² |
| Resistance of the outer sheathing | Hydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2 |
| Number of connections | 8 Piece(s) |
| Thread size | M8 |
| No. of pins | 3 -pin |
| Encoding | A-coded |
| Type | Female |
| Material | Plastic |
| Material of O-ring seal | TPU |
| Material of contacts | Gold-plated |
| Operating current per contact | 2 A |
| Design | Cubic |
| Dimension (W x H x L) | 30 mm x 35 mm x 132 mm |
| Housing material | Plastic |
| Net weight | 490 g |
| Screw tightening torque | 0.4 N·m |
| Bending cycles | 2,000,000 Piece(s) |
| Bending radius, flexible laying, min. | Min. 12 x cable diameter |
| Type of display | LED |
| Ambient temperature, operation | -5 ... 70 °C |
| Degree of protection | IP 65 IP 67 |
| Approvals | c UL US |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279219 |
| ECLASS 9.0 | 27440108 |
| ECLASS 10.0 | 27440108 |
| ECLASS 11.0 | 27440108 |
| ECLASS 12.0 | 27440108 |
| ECLASS 13.0 | 27440108 |
| ECLASS 14.0 | 27440108 |
| ETIM 5.0 | EC002585 |
| ETIM 6.0 | EC002585 |
| ETIM 7.0 | EC002585 |
| ETIM 8.0 | EC002585 |
| ETIM 9.0 | EC002585 |