MK 308
Connection unit
Part no.:
50116466
| Suitable for | BCL 308i |
| Type | Ethernet |
| Number of connections | 4 Piece(s) |
| Function | PWR / SW IN / OUT |
| Type of connection | Terminal |
| No. of pins | 5 -pin |
| Function | HOST / BUS IN |
| Type of connection | Terminal |
| No. of pins | 5 -pin |
| Function | BUS OUT |
| Type of connection | Terminal |
| No. of pins | 5 -pin |
| Function | Service interface |
| Type of connection | USB |
| Design | Cubic |
| Dimension (W x H x L) | 64 mm x 83.5 mm x 43.5 mm |
| Housing material | Metal Plastic |
| Metal housing | Diecast aluminum |
| Net weight | 186 g |
| Housing color | Black |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Customs tariff number | 84733080 |
| ECLASS 5.1.4 | 27280190 |
| ECLASS 8.0 | 27280190 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27280192 |
| ECLASS 11.0 | 27280191 |
| ECLASS 12.0 | 27280191 |
| ECLASS 13.0 | 27280191 |
| ECLASS 14.0 | 27280191 |
| ECLASS 15.0 | 27280191 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |