MLC520R14-300MG
Safety light curtain receiver
Series | MLC 500 |
Device type | Receiver |
Cascading | Middle Guest |
Contains | 2x BT-NC sliding block |
Application | Finger protection |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Resolution | 14 mm |
Protective field height | 300 mm |
Number of beams | 30 Piece(s) |
Response time | 7 ms, plus response times of the Host/Guest devices |
Number of connections | 2 Piece(s) |
Function | Cascade, Host In |
Type of connection | Cable with connector |
Cable length | 330 mm |
Sheathing material | PUR |
Cable color | Black |
Wire cross section | 0.14 mm² |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 8 -pin |
Function | Cascade, Guest Out |
Type of connection | Cable with connector |
Cable length | 330 mm |
Sheathing material | PUR |
Thread size | M12 |
Type | Female |
Material | Plastic |
No. of pins | 8 -pin |
Dimension (W x H x L) | 29 mm x 314 mm x 53 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Diecast zinc |
Net weight | 498 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting Mounting brackets Swivel mount |
Ambient temperature, operation | 0 ... 55 °C |
Ambient temperature, storage | -30 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | TÜV Süd c TÜV NRTL US c UL US |
Vibration resistance | 50 m/s² |
Test procedure for oscillation in accordance with standard | IEC/EN 60068-2-6 |
Shock resistance | 100 m/s² |
Test procedure for shock in accordance with standard | IEC/EN 60068-2-6 |
US patents | US 6,418,546 B |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272704 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ECLASS 10.0 | 27272704 |
ECLASS 11.0 | 27272704 |
ECLASS 12.0 | 27272704 |
ECLASS 13.0 | 27272704 |
ECLASS 14.0 | 27272704 |
ECLASS 15.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
ETIM 9.0 | EC002549 |
ETIM 10.0 | EC002549 |