MLC520R14-450MG
Safety light curtain receiver
| Series | MLC 500 |
| Device type | Receiver |
| Cascading | Middle Guest |
| Contains | 2x BT-NC sliding block |
| Application | Finger protection |
| Type | 4, IEC/EN IEC 61496 |
| SIL | 3, IEC 61508 |
| SIL | 3, IEC/EN IEC 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| Resolution | 14 mm |
| Protective field height | 450 mm |
| Number of beams | 45 Piece(s) |
| Response time | 10 ms, plus response times of the Host/Guest devices |
| Number of connections | 2 Piece(s) |
| Function | Cascade, Host In |
| Type of connection | Cable with connector |
| Cable length | 330 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Wire cross section | 0.14 mm² |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 8 -pin |
| Function | Cascade, Guest Out |
| Type of connection | Cable with connector |
| Cable length | 330 mm |
| Sheathing material | PUR |
| Thread size | M12 |
| Type | Female |
| Material | Plastic |
| No. of pins | 8 -pin |
| Dimension (W x H x L) | 29 mm x 464 mm x 53 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic / PMMA |
| Material of end caps | Diecast zinc |
| Net weight | 648 g |
| Housing color | Yellow, RAL 1021 |
| Type of fastening | Groove mounting Mounting brackets Swivel mount |
| Ambient temperature, operation | 0 ... 55 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | TÜV Süd c TÜV NRTL US c UL US |
| Vibration resistance | 50 m/s² |
| Test procedure for oscillation in accordance with standard | IEC/EN 60068-2-6 |
| Shock resistance | 100 m/s² |
| Test procedure for shock in accordance with standard | IEC/EN 60068-2-6 |
| US patents | US 6,418,546 B |