MLD530-XR3

Multiple light beam safety device receiver

Part no.: 66563600

Icon Icon Icon Icon Icon Icon
Series MLD 500
Device type Receiver
Functions Alternative connection for second muting signal
Configuration by means of wiring
Contactor monitoring (EDM), selectable
Muting-timeout extension
Muting enable function
Partial muting
Sequence controlled 2-sensor muting
Start/restart interlock (RES)
Timing controlled 2-sensor muting
Reflective element for laser alignment aid No
Integrated muting indicator No
Integrated status indicator No
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
MTTFd 204 years, EN ISO 13849-1
PFHD 6.6E-09 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Number of beams 3 Piece(s)
Beam spacing 400 mm
Selection of operating mode Connection 1, pin 2: +24 V for operating mode 1, 2, 4
Connection 1, pin 2: 0 V for operating mode 3, 5, 6
Connection 1, pin 7: +24 V for operating mode 3, 5, 6
Connection 1, pin 7: 0 V for operating mode 1, 2, 4
Protective circuit Overvoltage protection
Short circuit protected
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 150 mA, Without external load
Fuse External with max. 3 A
Number of digital switching inputs 4 Piece(s)
Type Digital switching input
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 23 V
Voltage type DC
Switching current, max. 5 mA
Number of safety-related switching outputs (OSSDs) 2 Piece(s)
Number of digital switching outputs 1 Piece(s)
Type Safety-related switching output OSSD
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 23 V
Voltage type DC
Current load, max. 380 mA
Load inductivity 2,200,000 µH
Load capacity 0.3 µF
Residual current, max. 0.2 mA
Residual current, type. 0.002 mA
Voltage drop 1 V
Switching element Transistor, PNP
Switching element Transistor, PNP
Type Digital switching output
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 23 V
Voltage type DC
Response time 50 ms
Restart delay time 100 ms
Number of connections 2 Piece(s)
Function Machine interface
Type of connection Connector
Thread size M12
Material Metal
No. of pins 8 -pin
Function Local interface
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Permissible conductor cross section, type. 0.25 mm²
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 200 Ω
Dimension (W x H x L) 52 mm x 900 mm x 64.7 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Diecast zinc
Net weight 2,000 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Swivel mount
Type of display 7‑segment display
LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -40 ... 75 °C
Relative humidity (non-condensing) 0 ... 95 %
Degree of protection IP 67
Protection class III
Approvals TÜV Süd
c TÜV NRTL US
c UL US
US patents US 6,418,546 B
US 7,741,595 B
Customs tariff number 85365019
ECLASS 5.1.4 27272703
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ECLASS 10.0 27272703
ECLASS 12.0 27272703
ECLASS 13.0 27272703
ECLASS 14.0 27272703
ECLASS 15.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
ETIM 7.0 EC001832
ETIM 8.0 EC001832
ETIM 9.0 EC001832
ETIM 10.0 EC001832
3D-CAD model - MLD530-XR3 - zip
CADENAS PARTcommunity
EPLAN macro - edz
Application information - pdf
Operating instructions - MLD 300, MLD 500 - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf
Certificate - c CSA US - pdf