MMS-AP-N60
Mounting bracket
Suitable for product group | Switching sensors, cubic |
Suitable for | HRT diffuse reflection sensors PRK retro-reflective photoelectric sensors |
Design of mounting device | Mounting system |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Groove mounting |
Type of mounting device | Swiveling |
Mounting device material | Metal |
Customs tariff number | 85389099 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |