MSC 900 - 1000

Modular connection unit

Part no.: 50129664

Icon Icon Icon
Series MSC 900
Suitable for BCL 900i series bar code readers
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 500 mA
Type Ethernet, RS 232
Address assignment DHCP
Manual address assignment
Transmission speed 10 Mbit/s
100 Mbit/s
Switch functionality Integrated
Transmission protocol TCP/IP , UDP
Type Ethernet
Design Cubic
Dimension (W x H x L) 193 mm x 180 mm x 71 mm
Housing material Metal
Plastic
Metal housing Diecast aluminum
Net weight 1,500 g
Housing color Black
Red
Type of display LC Display
LED
Number of LEDs 10 Piece(s)
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65
Approvals c UL US
Customs tariff number 84733080
ECLASS 5.1.4 27069190
ECLASS 8.0 27069190
ECLASS 9.0 27069190
ECLASS 10.0 27069190
ECLASS 11.0 27069090
ECLASS 12.0 27069090
ECLASS 13.0 27069090
ECLASS 14.0 27069090
ECLASS 15.0 27069090
ECLASS 16.0 27069090
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
3D-CAD model - zip
EPLAN macro - edz