MSI101
Safety control
| Series | MSI 100 |
| Application | Monitoring of safety functions |
| Number of safe I/Os | 20 IN, 4 OUT |
| Functions | Freely configurable safety main module Monitoring of all safe functions in machines and systems Transfer of diagnostic data via MSI-FB fieldbus module (optional) |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| MTTFd | 8,324 years, EN ISO 13849-1 |
| PFHD | 0.0000000137 per hour |
| PFHD | 1.4E-08 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| Protective circuit | Overvoltage protection Short circuit protected |
| Supply voltage UB | 24 V, DC, -15 ... 10 % |
| Current consumption (without load), max. | 200 mA |
| Overvoltage category | III |
| Diagnostics display | 4 LEDs (green, red) |
| Reaction time, max. | 30 ms |
| Nominal input voltage UN | 24 V DC, -15 ... 10 %, (A1/A2) |
| type. current consumption at UN (A1/A2) | 110 mA |
| Bridging of voltage drops | 20 ms |
| Number of safe inputs | 20 Piece(s), (up to SIL 3 / IEC 62061) |
| Status indicator | 20 LEDs (green) |
| Nominal voltage UN | 24 V DC, (to ground A1/A2) |
| Typ. current consumption at UN | 4 mA |
| Signal level at "0", max. | 5 V |
| Signal level at "1", min. | 11 V |
| Number of signal outputs | 4 Piece(s) |
| Number of safe semiconductor outputs | 4 Piece(s), (Cat. 4 / EN ISO 13849-1 / EN 954) |
| Number of ground-switching outputs | 2 Piece(s) |
| Number of cycle outputs | 2 Piece(s) |
| Nominal voltage | 24 V DC, -15 ... 10 %, (24 V / 0 V) |
| Status indicator | 4 LEDs (green) |
| Limiting continuous current | 2 A |
| Nominal voltage | 24 V DC, (A1/A2) |
| Limiting continuous current | 100 mA |
| Nominal voltage | 24 V DC, (A1/A2) |
| Limiting continuous current | 100 mA |
| Readiness delay | 4,000 ms |
| Recovery time, restart, max. | 5 ms |
| Type | USB |
| Function | Configuration via software |
| Number of connections | 3 Piece(s) |
| Function | Connection to device Signal IN Signal OUT Voltage supply |
| Type of connection | Terminal |
| Type of terminal | Screw terminal |
| No. of pins | 40 -pin |
| Function | Configuration interface |
| Type of connection | USB |
| Connector type | USB 2.0 Mini-A |
| Function | Internal communication interface |
| Type of connection | TBUS DIN rail |
| Connection cross sections | 0.2 to 2.5 mm² |
| Dimension (W x H x L) | 67.5 mm x 99 mm x 114.5 mm |
| Housing material | Plastic |
| Plastic housing | Unreinforced polyamide PA |
| Net weight | 430 g |
| Housing color | Gray |
| Type of fastening | Snap-on mounting |
| Ambient temperature, operation | -20 ... 55 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Degree of protection | IP 20 (housing) IP 20 (terminals) |
| Approvals | TÜV Rheinland c UL US |
| Customs tariff number | 85371091 |
| ECLASS 5.1.4 | 27371800 |
| ECLASS 8.0 | 27371819 |
| ECLASS 9.0 | 27371819 |
| ECLASS 10.0 | 27371819 |
| ECLASS 11.0 | 27371819 |
| ETIM 5.0 | EC001449 |
| ETIM 6.0 | EC001449 |
| ETIM 7.0 | EC001449 |