MSP 290i - 520 M 00

Modular scanner portal

Part no.: 50112419

Icon Icon Icon
Series MSPi
Number of bar code readers 2 Piece(s)
Type of bar code reader BCL 500i S M 102
Reading method Modular scanner portal
Supply voltage UB 10 ... 30 V, DC
Power consumption, max. 20 W
Type RS 232
RS 422
Net weight 2,720 g
Customs tariff number 84714900
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ECLASS 13.0 27280102
ECLASS 14.0 27280102
ECLASS 15.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
EPLAN macro - edz
Configuration software - V4.7.1 - zip
Package insert - pdf
Operating instructions - pdf
Product brochure - Identification - pdf