MTKZ 7-30 SET
Reflector
| Contains | 100x |
| Suitable for | IPS 200i IPS 400i LSIS 472i |
| Design | Round |
| Mounting dimension, thickness | 17.6 mm |
| Mounting dimension, diameter | 31 mm |
| Reflective surface, diameter | 15 mm |
| Reflector material | Plastic |
| Material of base material | Plastic |
| Polarization-changing | No |
| Chemical designation, reflector material | PA |
| Net weight | 99 g |
| Type of fastening | Clip |
| Type of reflector | Reflector |
| Suitable for bore hole diameter | 6 ... 7 mm |
| Suitable for material thickness | 0.8 ... 5 mm |
| Ambient temperature, operation | -35 ... 45 °C |
| Processing temperature | 5 ... 45 °C |
| Customs tariff number | 90029000 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ECLASS 16.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |
| UNSPSC 26.08 | 39121551 |