NTS 2
Connection unit
Part no.:
50136698
| Type of connection | Terminal |
| Dimension (W x H x L) | 102 mm x 42 mm x 228 mm |
| Housing material | Plastic |
| Plastic housing | ABS |
| Net weight | 365 g |
| Housing color | Black |
| Type of display | Acoustic LED indicator |
| Ambient temperature, operation | -20 ... 60 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 40 |
| Protection class | II |
| Customs tariff number | 85389091 |
| ECLASS 5.1.4 | 27270990 |
| ECLASS 8.0 | 27270990 |
| ECLASS 9.0 | 27379201 |
| ECLASS 10.0 | 27270992 |
| ECLASS 11.0 | 27270992 |
| ECLASS 12.0 | 27270992 |
| ECLASS 13.0 | 27270992 |
| ECLASS 14.0 | 27270992 |
| ECLASS 15.0 | 27270992 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |