OB-09.G-KRT21M
Interchangeable lens
Part no.:
50127842
| Suitable for | KRT 21 |
| Operating range | 0.006 ... 0.012 m (guaranteed operating range) |
| Net weight | 12 g |
| Customs tariff number | 90021900 |
| ECLASS 5.1.4 | 27279205 |
| ECLASS 8.0 | 27279205 |
| ECLASS 9.0 | 27273603 |
| ECLASS 10.0 | 27273603 |
| ECLASS 11.0 | 27273603 |
| ECLASS 12.0 | 27273603 |
| ECLASS 13.0 | 27273603 |
| ECLASS 14.0 | 27273603 |
| ECLASS 15.0 | 27273603 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |