ODSL 96B M/C66-S12

Optical distance sensor

Part no.: 50109295

Icon Icon Icon Icon
Series 96
Type of scanning system Against object
Light source Laser, Red
Wavelength 658 nm
Laser class 2, IEC/EN 60825-1:2014
Pulse duration 0.0000065 µs
Light spot size [at sensor distance] 7 mm x 7 mm [10,000 mm]
Type of light spot geometry Round
Measurement range 300 ... 10,000 mm
Resolution 3.0 mm
Accuracy 0.5 %
Reference value, accuracy End value
Repeatability 5 mm
Measurement time 1.4 ... 50 ms
Temperature drift 1.5 mm/K
Referencing No
Black/white behavior 10 mm
Optical distance measurement principle Time of flight
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 2 Piece(s)
Type Current
Type Digital switching output
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 380 g
Housing color Red
Type of fastening Dovetail grooves
Through-hole mounting
Via optional mounting device
Type of display LED
OLED display
Type of configuration Software
Operational controls Membrane keyboard
PC software
Ambient temperature, operation -20 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
Configuration software - V 6.1.0.0 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf