ODSL 96B M/D26-S12
Optical distance sensor
Part no.:
50109292
| Series | 96 |
| Type of scanning system | Against object |
| Light source | Laser, Red |
| Wavelength | 658 nm |
| Laser class | 2, IEC/EN 60825-1:2014 |
| Pulse duration | 0.0000065 µs |
| Light spot size [at sensor distance] | 7 mm x 7 mm [10,000 mm] |
| Type of light spot geometry | Round |
| Measurement range | 300 ... 10,000 mm |
| Resolution | 3.0 mm |
| Accuracy | 0.5 % |
| Reference value, accuracy | End value |
| Repeatability | 5 mm |
| Measurement time | 1.4 ... 50 ms |
| Temperature drift | 1.5 mm/K |
| Referencing | No |
| Black/white behavior | 10 mm |
| Optical distance measurement principle | Time of flight |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Type | RS 232 |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 380 g |
| Housing color | Red |
| Type of fastening | Dovetail grooves Through-hole mounting Via optional mounting device |
| Type of display | OLED display |
| Type of configuration | Software |
| Operational controls | Membrane keyboard PC software |
| Ambient temperature, operation | -20 ... 50 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27270801 |
| ECLASS 8.0 | 27270801 |
| ECLASS 9.0 | 27270801 |
| ECLASS 10.0 | 27270801 |
| ECLASS 11.0 | 27270801 |
| ECLASS 12.0 | 27270916 |
| ECLASS 13.0 | 27270916 |
| ECLASS 14.0 | 27270916 |
| ECLASS 15.0 | 27270916 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |
3D-CAD model - zip
EPLAN macro - edz
Configuration software - V 6.1.0.0 - zip