ODSL 96K/66-2300-S12
Optical distance sensor
Part no.:
50101882
| Series | 96 |
| Type of scanning system | Against object |
| Light source | Laser, Red |
| Laser class | 2, IEC/EN 60825-1:2014 |
| Light spot size [at sensor distance] | 3 mm x 8 mm [2,300 mm] |
| Type of light spot geometry | Rectangular |
| Measurement range | 150 ... 2,300 mm |
| Resolution | 1.0 ... 5.0 mm |
| Accuracy | 3 % |
| Reference value, accuracy | Measurement distance |
| Repeatability | 2 % |
| Reference value repeatability | Measurement distance |
| Measurement time | 2 ... 7 ms |
| Referencing | No |
| Black/white behavior | 1 % |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Switching element | Transistor, Push-pull |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 5 -pin |
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
| Housing material | Plastic |
| Plastic housing | PC |
| Lens cover material | Plastic |
| Net weight | 140 g |
| Housing color | Red |
| Type of display | LED |
| Type of configuration | Switch |
| Operational controls | Teach button |
| Ambient temperature, operation | -20 ... 50 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27270801 |
| ECLASS 8.0 | 27270801 |
| ECLASS 9.0 | 27270801 |
| ECLASS 10.0 | 27270801 |
| ECLASS 11.0 | 27270801 |
| ECLASS 12.0 | 27270916 |
| ECLASS 13.0 | 27270916 |
| ECLASS 14.0 | 27270916 |
| ECLASS 15.0 | 27270916 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |