ODSR 96B M/C6-600-S12
Optical distance sensor
Part no.:
50106730
| Series | 96 |
| Type of scanning system | Against object |
| Light source | LED, Red |
| Wavelength | 635 nm |
| LED group | 1 |
| Light spot size [at sensor distance] | 15 mm x 15 mm [600 mm] |
| Type of light spot geometry | Rectangular |
| Measurement range | 100 ... 600 mm |
| Resolution | 0.1 ... 0.5 mm |
| Accuracy | 1.5 % |
| Reference value, accuracy | Measurement distance |
| Repeatability | 0.5 % |
| Reference value repeatability | Measurement distance |
| Measurement time | 1 ... 5 ms |
| Temperature drift | 0.02 %/K |
| Referencing | No |
| Black/white behavior | 1 % |
| Optical distance measurement principle | Triangulation |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of digital switching inputs | 1 Piece(s) |
| Type | Digital switching input |
| Function | Programmable |
| Number of analog outputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Current |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 380 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Type of display | LED OLED display |
| Type of configuration | Software |
| Operational controls | Membrane keyboard PC software |
| Ambient temperature, operation | -20 ... 50 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27270801 |
| ECLASS 8.0 | 27270801 |
| ECLASS 9.0 | 27270801 |
| ECLASS 10.0 | 27270801 |
| ECLASS 11.0 | 27270801 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |