ODT5BL1-1500.3/L6-M8

Distance diffuse sensor with background suppression

Part no.: 50155323

Icon Icon Icon Icon Icon Icon Icon Icon
Series 5B
Operating principle Distance diffuse sensor with background suppression
Type of scanning system Against object
Special version 2 independent switching outputs
Measurement value output
Black-white error ± 20 mm
Operating range 0.05 ... 1.5 m (guaranteed operating range)
Adjustment range 20 ... 2,000 mm
Beam path Focused
Light source Laser, Red
Wavelength 680 nm
Laser class 1, IEC 60825-1:2014 / EN 60825-1:2014+A11:2021
Transmitted-signal shape Pulsed
Type of light spot geometry Multi-Dot
Shift angle Typ. ± 1.5°
Measurement range 0 ... 2,000 mm
Resolution 1.0 mm
Accuracy -10 ... 40 mm
Reproducibility (1 sigma) 0 ... 12 mm
Measurement value output via IO-Link
Optical distance measurement principle Time of flight
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current , 0 ... 30 mA (> 0°C), 0 ... 50 mA (< 0°C)
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching current, max. 100 mA
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching frequency 50 Hz
Response time 10 ms
Readiness delay 300 ms
Type IO-Link
COM mode COM3
Profile Smart sensor profile
Min. cycle time COM3 = 0.6 ms
Frame type 2.V
Specification V1.1
Device ID 2251
SIO-mode support Yes
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Plastic
No. of pins 4 -pin
Dimension (W x H x L) 11 mm x 32.4 mm x 20 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic
Net weight 18 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Compatibility of materials ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Teach button
Function of the operational control Light/dark switching
Range adjustment
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Ambient light sensitivity 10,000 lx, Sun
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
UNSPSC 26.08 39121528
3D-CAD model - zip
IODD - V1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Operating instructions - pdf
Operating instructions - IO-Link interface description - pdf
Data sheet - pdf
EC declaration of conformity - pdf