PRK 55/66-S8
Polarized retro-reflective photoelectric sensor
Series | 55 |
Operating principle | Reflection principle |
Special version | All stainless steel housing Autocollimation |
Operating range | 0.2 ... 5 m (guaranteed operating range) |
Operating range limit | 0 ... 6 m (typical operating range) |
Beam path | Divergent |
Light source | LED, Red |
Wavelength | 620 nm |
Transmitted-signal shape | Pulsed |
LED group | 1 |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 18 mA |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, Push-pull |
Switching principle | Light switching (PNP)/dark switching (NPN) |
Switching element | Transistor, Push-pull |
Switching principle | Dark switching (PNP)/light switching (NPN) |
Switching frequency | 1,000 Hz |
Response time | 0.5 ms |
Readiness delay | 300 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M8 |
Type | Male |
Material | Stainless steel |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 14 mm x 35.5 mm x 25 mm |
Housing material | Stainless steel |
Stainless steel housing | AISI 316L |
Lens cover material | Plastic with scratch-resistant Indium protective coating |
Net weight | 40 g |
Housing color | Silver |
Type of fastening | Through-hole mounting Via optional mounting device |
Compatibility of materials | CleanProof+ ECOLAB |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | -30 ... 55 °C |
Ambient temperature, storage | -30 ... 55 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 10.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 13.0 | 27270902 |
ECLASS 14.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 9.0 | EC002717 |