L300
Advantages for you
- Optimum protection against manipulation: Thanks to the RFID-coded actuators. Extra installation measures are therefore no longer necessary
- Securely locked doors: With a locking force of up to 9,750 N, doors remain securely locked even under extreme loads
- Easy integration into a safety circuit: Thanks to their OSSD safety outputs, all devices can be easily integrated into a safety circuit
- Easy installation: Integrated command and E-Stop buttons, matching door handles and the lockout-tagout functionality enable complete safety functions to be easily installed at safety doors
Highlights
The optional command buttons of the L300 safety locking device simplify the setup of safety functions at safety doors. With the integrated buttons for request, reset and emergency stop, the compact device provides a complete solution for the safety system installation at an access door. This simplifies wiring and saves space.
The joint at the actuator and the large, chamfered opening on the device minimize the risk of collision between the sensor and actuator and prevents damage even with imprecisely closing doors. The unobstructed opening allows accumulated dirt to be simply pushed out on the rear side. The special design thus guarantees maximum reliability and availability.
The optional escape release button (panic button) enables the actuator to be unlocked immediately and the door to be opened from inside the danger zone. The ergonomically optimized button allows the operator to then leave the danger zone if he is inadvertently locked inside. The device also functions if the power supply fails.
The AC-L300-SH adjustable door handle, which can be mounted on the right or left, ensures quick and easy installation of the L300 safety locking device on swing doors and sliding gates. The extremely robust metal construction supports the benefits of door centering by means of the joint on the actuator. The AC-L300-SH2 door handle offers a design-optimized alternative (see the illustration at the bottom of page 17).
The optional lockout-tagout device prevents operating personnel from being locked inside the danger zone by using individual padlocks. For this purpose, the safety mechanism is pushed downward and the lock inserted. This mechanically locks the opening and additionally shields RFID detection of the actuator.
Technical properties
L300 | |
Type 4 interlock device with guard interlocking in acc. with EN ISO 14119 | |
RFID-coded actuator for maximum protection against manipulation | |
OSSD safety-related switching outputs | |
Performance Level PL e / SIL 3 with a single device | |
Locking force 9,750 N for use even under extreme loads | |
Robust metal housing with degree of protection IP 67 / IP 69K for use in harsh environments | |
Escape unlocking function through integrated panic button, ergonomically optimized | |
In the unlocked state, the low locking force of 30 N holds the protective device in position so that it does not open by itself | |
6 LEDs for fast diagnosis at the device | |
Variable installation thanks to flexible alignment of device head and escape release button in 90° increments | |
Integrated command and E-Stop buttons for easy implementation of complete safety functions at safety doors | |
Accessories: Lockout-tagout device, door handle |