Double sheet / splice inspection
Double-sheet control sensors enable the reliable differentiation between one or more layers of very thin objects made of different materials. This allows, for example, single-layer paper sheets to be reliably pulled in or individual electrodes to be stacked for the production of a battery cell. Different operating principles, based on ultrasonic and capacitive sensors, cover the range of materials for different applications. Sensors for splice inspection detect desired and random splices in paper webs independent of the surface color and material properties.
Overview
Article list
Article list
Product selector
Filter
Results list: 5 products found
Combination product
VDB 12B/6N
Double sheet monitoring amplifier
Part no.:
50104402
- Application: Double sheet monitoring
- Switching output: Transistor, Push-pull
- Design: Cubic
DB 18 UP.1-40,2500
Ultrasonic sensors
Part no.:
50108997
- Operating range, max.: 0,02 ... 0,06 m
- Design: Cylindrical
Combination product
VSU 12/4.5
Splice inspection amplifier
Part no.:
50104139
- Application: Splice inspections
- Switching output: Transistor, PNP
- Design: Cubic
DB 18 UP.1-40,2500
Ultrasonic sensors
Part no.:
50108997
- Operating range, max.: 0,02 ... 0,06 m
- Design: Cylindrical
Combination product
VDB 12B/6.1P
Double sheet monitoring amplifier
Part no.:
50104038
- Application: Double sheet monitoring
- Switching output: Transistor, Push-pull
- Design: Cubic
DB 18 UP.1-40,2500
Ultrasonic sensors
Part no.:
50108997
- Operating range, max.: 0,02 ... 0,06 m
- Design: Cylindrical
Combination product
VSU 12/4.4
Splice inspection amplifier
Part no.:
50104022
- Application: Splice inspections
- Switching output: Transistor, PNP
- Design: Cubic
DB 18 UP.1-40,2500
Ultrasonic sensors
Part no.:
50108997
- Operating range, max.: 0,02 ... 0,06 m
- Design: Cylindrical
Combination product
VDB 12B/6P
Double sheet monitoring amplifier
Part no.:
50104021
- Application: Double sheet monitoring
- Switching output: Transistor, Push-pull
- Design: Cubic
DB 18 UP.1-40,2500
Ultrasonic sensors
Part no.:
50108997
- Operating range, max.: 0,02 ... 0,06 m
- Design: Cylindrical
Part data of: 07/10/2026