Diffuse sensors with background suppression
Object detection in front of a background. Sensors with either red light or infrared light.
Overview
Article list
Article list
Product selector
Filter
Results list: 6 products found
HRTR 55/66-S8 Ex
Diffuse sensor with background suppression
Part no.:
50115269
- Series: 55
- Operating range, max.: 0.005 ... 0.4 m
- Light source: LED, Red
- Supply voltage, max.: 10 ... 30 V
HRTL 46B/66,200-S12 S-Ex n
Diffuse sensor with background suppression
Part no.:
50114409
- Series: 46B
- Operating range, max.: 0.05 ... 1.2 m
- Light source: Laser, Red
- Supply voltage, max.: 10 ... 30 V
IHRT 46B/4,200-S12 S-Ex n
Diffuse sensor with background suppression
Part no.:
50108943
- Series: 46B
- Operating range, max.: 0 ... 2.5 m
- Light source: LED, Infrared
- Supply voltage, max.: 10 ... 30 V
HRTR 46B/66,200-S12 S-Ex n
Diffuse sensor with background suppression
Part no.:
50108589
- Series: 46B
- Operating range, max.: 0 ... 1.8 m
- Light source: LED, Red
- Supply voltage, max.: 10 ... 30 V
HRT 46B/66,200-S12 S-Ex n
Diffuse sensor with background suppression
Part no.:
50108587
- Series: 46B
- Operating range, max.: 0 ... 2.5 m
- Light source: LED, Infrared
- Supply voltage, max.: 10 ... 30 V
FRK 92/3-300 L Ex
Diffuse sensor with background suppression
Part no.:
50080724
- Series: 92
- Operating range, max.: 0.03 ... 0.3 m
- Light source: LED, Red
- Supply voltage, max.: 5.5 ... 13 V
Part data of: 13/08/2026