REF 4-A-50X1000

Reflective tape

Part no.: 50038060

Design Rectangular
Direction-dependent No
Mounting dimension, width 50 mm
Mounting dimension, height 1,000 mm
Reflective surface, height 1,000 mm
Reflective surface, width 50 mm
Reflector material Plastic
Polarization-changing Yes
Chemical designation, reflector material PMMA
Structure, active surface Micro prism
Net weight 20 g
Type of fastening Self-adhesive
Ambient temperature, operation -40 ... 80 °C