REF 9-A-25x400

Reflective tape

Part no.: 50155784

Design Rectangular
Direction-dependent Yes
Triple reflector size 0.3 mm
Mounting dimension, width 25 mm
Mounting dimension, height 400 mm
Reflective surface, height 400 mm
Reflective surface, width 25 mm
Reflector material Plastic
Polarization-changing Yes
Chemical designation, reflector material PMMA
Structure, active surface Rhombuses
Net weight 8 g
Type of fastening Self-adhesive
Ambient temperature, operation -20 ... 65 °C
Customs tariff number 90019000
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ECLASS 16.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467