RK 318M/N-S12

Unpolarized retro-reflective photoelectric sensor

Part no.: 50082143

Icon Icon
Results list: 1 products found
PRK328.3/2N-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50122697
  • Series: 328
  • Operating principle: Reflection principle
  • Operating range, max.: 0.02 ... 4.5 m
  • Design: Cylindrical
Part no.: 50122697
Series 318
Operating principle Reflection principle
Operating range 0.03 ... 4.6 m
Operating range Guaranteed operating range
Operating range limit 0.03 ... 6 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Infrared
Wavelength 950 nm
LED group 1
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 25 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, NPN
Switching principle Light switching
Switching element Transistor, NPN
Switching principle Dark switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 30 ms
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (Ø x L) 18 mm x 50 mm
Thread size M18 x 1 mm
Housing material Stainless steel
Stainless steel housing V2A
Lens cover material Plastic
Net weight 60 g
Housing color Black
Silver
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -25 ... 65 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
3D-CAD model - zip
Data sheet - pdf